IESNA:LM-63-2002
[TEST]P941632
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-735-U-SL4
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28196
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3224.3 3174.9 3207.8 3272.1 3343.9 3415.7 3483 3535.3 3583.2 3650.5
3750.7 3912.2 4139.5 4408.7 4825.9 5516.8 6296 7220.2 8355.2 9502.3
10721.1 11672.2 12267.4 12699.6 12864.1 12926.9 13148.2 13586.4 13575.9 12357.1
9270.5 3964.5 1037.9 429.2 160 44.9 0
3224.3 3192.8 3225.7 3290.1 3361.8 3433.6 3497.9 3550.3 3598.1 3662.4
3759.6 3919.6 4144 4407.2 4809.5 5466 6231.7 7128.9 8234.1 9532.2
10742 11675.2 12259.9 12677.2 12850.6 12952.3 13194.6 13632.8 13562.5 12249.5
8983.3 3675.9 1036.4 418.7 158.5 43.4 0
3224.3 3188.4 3216.8 3276.6 3345.4 3411.2 3469.5 3508.4 3544.3 3596.6
3678.9 3813.5 4009.4 4247.2 4603.1 5180.3 5917.6 6791 7755.5 8851.7
9941.9 10931.9 11625.8 12104.4 12428.9 12747.5 13152.7 13650.7 13879.5 12998.7
10306.8 5235.7 1582.2 581.7 282.6 61.3 0
3224.3 3182.4 3209.3 3263.1 3321.5 3378.3 3430.6 3457.5 3475.5 3502.4
3553.3 3643 3783.6 3954 4193.3 4585.1 5122 5754.6 6467.9 7284.5
8189.2 9135.9 10031.7 10801.8 11467.3 12111.9 12955.3 13964.8 14767.8 14758.9
13300.8 9846.2 4464 1736.2 599.7 207.9 0
3224.3 3182.4 3203.3 3251.2 3302 3352.9 3403.7 3432.1 3445.6 3459
3503.9 3568.2 3677.4 3801.5 3942.1 4151.4 4465.5 4863.3 5364.3 5965.5
6647.4 7357.8 8174.3 9044.6 9959.9 10939.4 12046.1 13398 15090.9 16499.6
16734.4 14977.2 10185.7 4977 1755.7 427.7 0
3224.3 3183.9 3201.8 3245.2 3294.5 3348.4 3396.2 3429.1 3445.6 3462
3512.9 3583.2 3684.9 3794 3895.7 4033.3 4275.6 4588.1 4997.9 5503.4
6074.6 6702.7 7362.2 8141.4 9002.8 9956.9 11074 12466.3 14394 16406.9
17549.4 16405.4 12114.9 6798.4 2804 649 0
3224.3 3182.4 3197.3 3239.2 3288.6 3340.9 3388.8 3424.6 3447.1 3474
3523.3 3598.1 3687.8 3768.6 3835.9 3945.1 4133.5 4374.3 4712.3 5135.5
5611 6124 6692.3 7335.3 8077.1 8892.1 9973.3 11322.3 13140.8 15361.5
16773.3 15478.2 10628.4 5548.2 2029.4 347 0
3224.3 3192.8 3195.8 3230.2 3279.6 3337.9 3393.2 3439.6 3478.5 3505.4
3538.3 3587.7 3644.5 3683.4 3726.7 3797 3897.2 4024.3 4217.2 4507.4
4831.9 5202.8 5624.5 6103 6638.4 7278.5 8039.7 8987.8 10154.3 11658.7
12591.9 10985.8 7094.5 3164.4 809.1 133.1 0
3224.3 3203.3 3201.8 3225.7 3273.6 3336.4 3400.7 3460.5 3508.4 3542.8
3574.2 3604.1 3613.1 3610.1 3625 3657.9 3711.8 3791 3912.2 4088.6
4333.9 4618 4965 5374.7 5839.8 6363.3 6934.5 7603 8400.1 9088
8925 7124.5 4070.7 1470.1 366.4 103.2 0
3224.3 3213.8 3215.3 3233.2 3278.1 3334.9 3409.7 3483 3541.3 3587.7
3626.5 3649 3649 3641.5 3634 3631 3644.5 3687.8 3771.6 3906.2
4097.6 4351.8 4650.9 5006.9 5427.1 5902.7 6412.6 6942 7381.7 7435.5
6569.6 4344.4 1552.3 420.2 204.9 80.8 0
3224.3 3230.2 3237.7 3264.6 3312.5 3369.3 3448.6 3530.8 3607.1 3678.9
3749.2 3806 3846.4 3882.3 3913.7 3951.1 4006.4 4081.2 4193.3 4374.3
4645 5005.4 5458.5 6055.2 6822.4 7631.4 8476.4 9111.9 9192.7 7976.9
5551.2 2726.3 752.2 249.7 112.2 32.9 0
3224.3 3234.7 3248.2 3278.1 3330.4 3396.2 3481.5 3574.2 3663.9 3756.6
3858.3 3957 4055.7 4155.9 4269.6 4417.6 4601.6 4840.9 5151.9 5549.7
6046.2 6611.5 7239.6 7990.3 8811.4 9550.1 9989.8 9912 9032.7 7040.7
4290.5 2039.8 689.4 240.8 94.2 19.4 0
3224.3 3242.2 3264.6 3305 3366.3 3441.1 3539.8 3652 3759.6 3885.3
4028.8 4194.8 4384.7 4606.1 4878.2 5223.7 5639.4 6104.5 6587.6 7076.6
7552.2 7988.8 8392.6 8827.8 9277.9 9574 9529.2 9004.3 7851.3 5772.5
3394.7 1470.1 545.8 221.3 89.7 20.9 0
3224.3 3255.7 3299 3363.3 3448.6 3548.8 3677.4 3825.4 4007.9 4236.7
4535.8 4894.7 5291 5747.1 6179.3 6560.7 6852.3 7057.2 7184.3 7268
7342.8 7374.2 7293.4 7128.9 6840.3 6272 5323.9 4022.8 2623.1 1501.5
810.5 462.1 291.6 185.4 103.2 25.4 0
3224.3 3266.1 3333.4 3421.7 3530.8 3662.4 3829.9 4055.7 4342.9 4704.8
5104.1 5485.4 5818.9 6059.7 6191.3 6224.2 6171.8 6037.2 5808.4 5463
5005.4 4437.1 3738.7 2959.6 2249.2 1722.8 1356.4 1079.7 861.4 696.9
548.8 427.7 326 216.8 118.1 26.9 0
3224.3 3279.6 3373.8 3486 3616.1 3780.6 4003.4 4304 4673.4 5059.2
5391.2 5630.5 5739.6 5720.2 5590.1 5362.8 5026.3 4558.2 4028.8 3488.9
3029.8 2672.4 2371.8 2063.8 1745.2 1465.6 1235.3 1045.3 876.4 728.3
598.2 481.5 367.9 237.8 142.1 43.4 0
3224.3 3294.5 3411.2 3547.3 3710.3 3910.7 4184.3 4541.8 4926.1 5234.2
5412.1 5446.5 5361.3 5180.3 4914.1 4523.8 4049.8 3560.7 3146.5 2854.9
2672.4 2519.9 2324 2095.2 1809.5 1588.2 1405.7 1220.3 1057.3 916.7
783.6 640.1 499.5 357.4 219.8 76.3 0
3224.3 3315.5 3454.6 3610.1 3791 4015.4 4317.4 4697.3 5051.7 5252.1
5274.6 5150.4 4954.5 4710.8 4389.2 3989.9 3553.3 3170.4 2944.6 2801
2600.6 2403.2 2147.5 1923.2 1864.9 1739.2 1568.8 1399.8 1239.8 1081.2
924.2 780.6 625.1 472.6 311.1 112.2 0
3224.3 3328.9 3486 3663.9 3868.8 4111.1 4423.6 4775.1 5072.7 5162.4
5056.2 4840.9 4609.1 4348.8 4037.8 3669.9 3297.5 3056.8 2971.5 2807
2579.7 2271.6 1989 1941.1 1863.4 1737.7 1580.7 1416.2 1256.2 1100.7
946.6 806.1 650.5 505.5 327.5 137.6 0
3224.3 3342.4 3511.4 3707.3 3930.1 4187.3 4508.9 4863.3 5078.6 5036.8
4818.4 4553.7 4320.4 4094.6 3816.5 3487.5 3194.3 3106.1 3008.9 2799.5
2476.5 2078.7 1968 1903.7 1852.9 1728.8 1582.2 1428.2 1266.7 1106.7
957.1 777.6 590.7 439.7 270.7 109.2 0
3224.3 3351.4 3518.9 3723.7 3955.5 4221.7 4550.7 4903.7 5083.1 4978.4
4709.3 4438.6 4199.3 3967.5 3714.8 3441.1 3204.8 3148 3013.4 2768.1
2374.8 2047.3 1941.1 1861.9 1818.5 1709.3 1580.7 1431.2 1278.6 1129.1
984 792.6 587.7 438.2 218.3 92.7 0
3224.3 3345.4 3521.9 3725.2 3957 4221.7 4547.7 4902.2 5095.1 4994.9
4725.7 4452 4212.8 3984 3737.2 3474 3240.7 3186.9 3043.3 2792.1
2388.3 2057.8 1945.6 1854.4 1806.5 1701.9 1580.7 1434.2 1284.6 1138.1
987 780.6 581.7 417.2 215.3 85.2 0
